Actuator 90N 3-pt for terminal unit/radiator valves

Electrical actuator floating control, for valve series: V135, V136, V58..A4, V58..C4.
Protection class IP43
Position indication with red indicator
Stem force 90 N
Power supply 24 Vac | 0,7 VA 
Control input signal 3-pt
Effective valve stroke 4 mm
Runtime 53 s
Additional description Manual operation with valve cap.




Cable lengthType
m 

0,9M7410A1001
3M7410A-SL



Accessories


DescriptionAdditional Product Type

Adapter for Danfoss RA2000IRA-AD